text.skipToContent text.skipToNavigation

LP2985-33DBVT

150mA Low-Noise Low-Dropout Regulator With Shutdown

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.91
10-24 $0.81
25-99 $0.75
100-249 $0.64
250-499 $0.59
500-749 $0.48
750-999 $0.39
1000+ $0.35

Features

  • Output Tolerance of
    • 1% (A Grade)
    • 1.5% (Standard Grade)
  • Ultra-Low Dropout, Typically
    • 280 mV at Full Load of 150 mA
    • 7 mV at 1 mA
  • Wide VIN Range: 16 V Max
  • Low IQ: 850 μA at Full Load at 150 mA
  • Shutdown Current: 0.01 μA Typ
  • Low Noise: 30 μVRMS With 10-nF Bypass Capacitor
  • Stable With Low-ESR Capacitors, Including Ceramic
  • Overcurrent and Thermal Protection
  • High Peak-Current Capability
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Texas Instruments  LP2985-33DBVT

The LP2985 family of fixed-output, low-dropout regulators offers exceptional, cost-effective performance for both portable and nonportable applications. Available in voltages of 1.8 V, 2.5 V, 2.8 V, 2.9 V, 3 V, 3.1 V, 3.3 V, 5 V, and 10 V, the family has an output tolerance of 1% for the A version (1.5% for the non-A version) and is capable of delivering 150-mA continuous load current. Standard regulator features, such as overcurrent and overtemperature protection, are included.