text.skipToContent text.skipToNavigation

LP2996MR/NOPB

1.5A DDR Termination Regulator with Shutdown Pin

Packaging

Package | PIN: DDA | 8
Temp: S (0 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.56
10-24 $1.40
25-99 $1.30
100-249 $1.13
250-499 $1.05
500-749 $0.88
750-999 $0.72
1000+ $0.66

Features

  • Minimum VDDQ:
    • 1.8 V (LP2996-N)
    • 1.35 V (LP2996A)
  • Source and Sink Current
  • Low Output Voltage Offset
  • No External Resistors Required for Setting Output Voltage
  • Linear Topology
  • Suspend to Ram (STR) Functionality
  • Stable With Ceramic Capacitors With Appropriate ESR
  • Low External Component Count
  • Thermal Shutdown

Texas Instruments  LP2996MR/NOPB

The LP2996-N and LP2996A linear regulators are designed to meet the JEDEC SSTL-2 specifications for termination of DDR-SDRAM. The device also supports DDR2, while LP2996A supports DDR3 and DDR3L VTT bus termination with VDDQ minimum of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5-A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2996-N and LP2996A also incorporate a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2996-N and LP2996A is an active-low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but VREF remains active. A power savings advantage can be obtained in this mode through lower quiescent current.

TI recommends the LP2998 and LP2998-Q1 devices for automotive applications and DDR applications that require operating at temperatures below zero.

WEBENCH® design tools can be used by application designers to generate, optimize, and simlulate applications using the LP2998 and LP2998-Q1.