text.skipToContent text.skipToNavigation

LP339N/NOPB

Ultra-Low Power Quad Comparator

Packaging

Package | PIN: NFF | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.00
10-24 $0.89
25-99 $0.83
100-249 $0.71
250-499 $0.65
500-749 $0.53
750-999 $0.42
1000+ $0.38

Features

  • Ultra-low power supply current drain (60 µA)-independent of the supply voltage (75 µW/comparator at +5 VDC)
  • Low input biasing current: 3 nA
  • Low input offset current: ±0.5 nA
  • Low input offset voltage: ±2 mV
  • Input common-mode voltage includes ground
  • Output voltage compatible with MOS and CMOS logic
  • High output sink current capability (30 mA at VO=2 VDC)
  • Supply Input protected against reverse voltages

Texas Instruments  LP339N/NOPB

The LP339 consists of four independent voltage comparators designed specifically to operate from a single power supply and draw typically 60 µA of power supply drain current over a wide range of power supply voltages. Operation from split supplies is also possible and the ultra-low power supply drain current is independent of the power supply voltage. These comparators also feature a common-mode range which includes ground, even when operated from a single supply.

Applications include limit comparators, simple analog-to-digital converters, pulse, square and time delay generators; VCO's; multivibrators; high voltage logic gates. The LP339 was specifically designed to interface with the CMOS logic family. The ultra-low supply current makes the LP339 valuable in battery powered applications.