text.skipToContent text.skipToNavigation

LP3874ES-ADJ/NOPB

0.8A Fast Ultra Low Dropout Linear Regulators

Packaging

Package | PIN: KTT | 5
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $2.75
10-24 $2.48
25-99 $2.31
100-249 $2.02
250-499 $1.89
500-749 $1.61
750-999 $1.36
1000+ $1.30

Features

  • Ultra Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.04%
  • 10nA Quiescent Current in Shutdown Mode
  • Specified Output Current of 0.8A DC
  • Available in DDPAK/TO-263, TO-220 and SOT-223 Packages
  • Minimum Output Capacitor Requirements
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  LP3874ES-ADJ/NOPB

The LP3874-ADJ fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. These ultra low dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low voltage microprocessor applications. The LP3874-ADJ is developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3874-ADJ to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 24mV at 80mA load current and 240mV at 0.8A load current.

Ground Pin Current: Typically 6mA at 0.8A load current.

Shutdown Mode: Typically 10nA quiescent current when the shutdown pin is pulled low.

Adjustable Output Voltage: The output voltage may be programmed via two external resistors.