text.skipToContent text.skipToNavigation

LP3878SD-ADJ/NOPB

Micropower 800mA Low Noise 'Ceramic Stable' Adjustable Voltage Regulator for 1V to 5V App.

Packaging

Package | PIN: NGT | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.37
250-499 $1.27
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • Input Supply Voltage: 2.5 V to 16V
  • Output Voltage Range: 1 V to 5.5 V
  • Designed for Use With Low-ESR Ceramic
    Capacitors
  • Very Low Output Noise
  • 8-Lead SO PowerPAD and WSON Surface-
    Mount Packages
  • < 10-µA Quiescent Current in Shutdown
  • Low Ground Pin Current at all Loads
  • Overtemperature and Overcurrent Protection
  • –40°C to 125°C Operating Junction Temperature
    Range

Texas Instruments  LP3878SD-ADJ/NOPB

The LP3878-ADJ is an 800-mA, adjustable output, voltage regulator designed to provide high performance and low noise in applications requiring output voltages as low as 1 V.

Using an optimized VIP (Vertically Integrated PNP) process, the LP3878-ADJ delivers superior performance:

  • Ground Pin Current: Typically 5.5 mA at 800-mA load, and 180 µA at 100-µA load.
  • Low Power Shutdown: The LP3878-ADJ draws less than 10-µA quiescent current when the SHUTDOWN pin is pulled low.
  • Precision Output: Ensured output voltage accuracy is 1% at room temperature.
  • Low Noise: Broadband output noise is only 18 µV (typical) with a 10-nF bypass capacitor.