text.skipToContent text.skipToNavigation

LP38798SDX-ADJ/NOPB

800-mA Ultra-Low-Noise, High-PSRR LDO

Qty Price
1-9 $2.76
10-24 $2.48
25-99 $2.31
100-249 $2.03
250-499 $1.90
500-749 $1.61
750-999 $1.36
1000+ $1.30

Features

  • Wide Operating Input Voltage Range:
    3 V to 20 V
  • Ultra-Low Output Noise: 5 µVRMS
    (10 Hz to 100 kHz)
  • High PSRR: 90 dB at 10 kHz, 60 dB at 100 kHz
  • ±1% Output Voltage Initial Accuracy (TJ = 25°C)
  • Very Low Dropout: 200 mV (Typical) at 800 mA
  • Stable with Ceramic or Tantalum Output Capacitors
  • Excellent Line and Load Transient Response
  • Current Limit and Overtemperature Protection
  • Create a Custom Design Using the LP38798 With the WEBENCH Power Designer

Texas Instruments  LP38798SDX-ADJ/NOPB

The LP38798-ADJ is a high-performance, low-noise LDO that can supply up to 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38798-ADJ implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at switching power supply frequencies. The LP38798SD-ADJ is stable with both ceramic and tantalum output capacitors and requires a minimum output capacitance of only 1 µF for stability.

The LP38798-ADJ can operate over a wide input voltage range (3 V to 20 V) making it well suited for many post-regulation applications.

For all available packages, see the orderable addendum at the end of the data sheet.