text.skipToContent text.skipToNavigation

LP38853T-ADJ/NOPB

3A Fast-Response High-Accuracy Adjustable LDO Linear Regulator with Enable and Soft-Start

Packaging

Package | PIN: NDZ | 7
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.98
10-24 $3.58
25-99 $3.33
100-249 $2.92
250-499 $2.74
500-749 $2.33
750-999 $1.96
1000+ $1.88

Features

  • Wide VBIAS Supply Operating Range: 3 V to 5.5 V
  • Adjustable VOUT Range: 0.8 V to 1.8 V
  • Dropout Voltage of 240 mV (Typical) at 3-A Load Current
  • Precision VADJ Across All Line and Load Conditions:
    • ±1.5% VADJ for TJ = 25°C
    • ±2% VADJ for 0°C ≤ TJ ≤ +125°C
    • ±3% VADJ for –40°C ≤ TJ ≤ +125°C
  • Overtemperature and Overcurrent Protection
  • Stable with 10-µF Ceramic Capacitors
  • −40°C to +125°C Operating Junction Temperature Range

Texas Instruments  LP38853T-ADJ/NOPB

The LP38853 is a high-current, fast-response regulator that can maintain output voltage regulation with extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the NMOS power transistor; VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the device to operate from ultra-low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an NMOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP and microcontroller core voltages, and switch-mode power-supply post regulators. Dropout Voltage: 240 mV (typical) at 3-A load current Low Ground Pin Current: 10 mA (typical) at 3-A load currentSoft Start: Programmable soft-start time

For all available packages, see the orderable addendum at the end of the data sheet.