LP3906SQ-FXPI/NOPB

text.skipToContent text.skipToNavigation

LP3906SQ-FXPI/NOPB

Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C Compatible Interface

Qty Price
1-9 $2.48
10-24 $2.24
25-99 $2.08
100-249 $1.82
250-499 $1.71
500-749 $1.45
750-999 $1.23
1000+ $1.17

Features

  • Compatible with Advanced Applications Processors and FPGAs
  • 2 LDOs for Powering Internal Processor Functions and I/Os
  • High Speed Serial Interface for Independent Control of Device Functions and Settings
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • 24-lead 5 × 4 × 0.8 mm WQFN Package
  • Software Programmable Regulators

Key Specifications

  • DC/DC Converter (Buck)
    • 1.5A Output Current
    • Programmable VOUT from:Buck1 : 0.8V–2.0VBuck2 : 1.0V–3.5V
    • Up to 96% Efficiency
    • 2 MHz PWM Switching Frequency
    • ±3% Output Voltage Accuracy
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • Programmable VOUT of 1.0V–3.5V
    • ±3% Output Voltage Accuracy
    • 300 mA Output Currents
    • 25 mW (Typ) Dropout

All trademarks are the property of their respective owners.

Texas Instruments  LP3906SQ-FXPI/NOPB

The LP3906 is a multi-function, programmable Power Management Unit, optimized for low power FPGAs, Microprocessors and DSPs.

This device integrates two highly efficient 1.5A Step-Down DC/DC converters with dynamic voltage management (DVM), two 300mA Linear Regulators and a 400kHz I2C compatible interface to allow a host controller access to the internal control registers of the LP3906. The LP3906 additionally features programmable power-on sequencing and is offered in a tiny 5 x 4 x 0.8mm WQFN-24 pin package.