LP8556SQE-E00/NOPB

text.skipToContent text.skipToNavigation

LP8556SQE-E00/NOPB

6 Channel High-Efficiency/Efficacy LED Backlight Driver

Packaging

Package | PIN: RTW | 24
Temp: S (-30 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.59
10-24 $2.32
25-99 $2.16
100-249 $1.88
250-499 $1.73
500-749 $1.45
750-999 $1.19
1000+ $1.09

Features

  • High-Efficiency DC–DC Boost Converter With Integrated 0.19-Ω Power MOSFET and Three Switching Frequency Options: 312 kHz, 625 kHz, and 1250 kHz
  • 2.7-V to 36-V Boost Switch Input Voltage Range Supports Multi-Cell Li-Ion Batteries
    (2.7-V to 20-V VDD Input Range)
  • 7-V to 43-V Boost Switch Output Voltage Range Supports as Few as 3 WLEDs in Series Per Channel and as Many as 12
  • Configurable Channel Count (1 to 6)
  • Up to 50 mA Per Channel
  • PWM and / or I2C Brightness Control
  • Phase-Shift PWM Mode Reduces Audible Noise
  • Adaptive Dimming for Higher LED Drive Optical Efficiency
  • Programmable Edge-Rate Control and Spread Spectrum Scheme Minimize Switching Noise and Improve EMI Performance
  • LED Fault (Short and Open) Detection, UVLO, TSD, OCP, and OVP (Up to 6 Threshold Options)
  • Available in Tiny 20-Pin, 0.4-mm Pitch DSBGA Package and 24-Pin, 0.5-mm Pitch WQFN Package

All trademarks are the property of their respective owners.

Texas Instruments  LP8556SQE-E00/NOPB

The LP8556 device is a white-LED driver featuring an asynchronous boost converter and sixhigh precision current sinks that can be controlled by a PWM signal or anI2C master.

The boost converter uses adaptive output voltage control for setting the optimal LEDdriver voltages as low as 7 V and as high as 43 V. This feature minimizes the power consumption byadjusting the output voltage to the lowest sufficient level under all conditions. The converter canoperate at three switching frequencies: 312 kHz, 625 kHz, and 1250 kHz, which can beset with an external resistor or pre-configured via EPROM. Programmable slew rate control andspread spectrum scheme minimize switching noise and improve EMI performance.

LED current sinks can be set with the PWM dimming resolution of up to 15 bits.Proprietary adaptive dimming mode allows higher system power saving. In addition, phase shifted LEDPWM dimming allows reduced audible noise and smaller boost output capacitors.

The LP8556 device has a full set of fault-protection features that ensure robustoperation of the device and external components. The set consists of input undervoltage lockout(UVLO), thermal shutdown (TSD), overcurrent protection (OCP), up to 6 levels of overvoltageprotection (OVP), LED open and short detection.

The LP8556 device operates over the ambient temperature range of –30°C to +85°C. It isavailable in space-saving 20-pin DSBGA and 24-pad WQFN packages.