text.skipToContent text.skipToNavigation

LP8731QYZRRQ1

Dual high-current step-down DC/DC & dual linear reg with I²C interface

Packaging

Package | PIN: YZR | 25
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.73
10-24 $2.46
25-99 $2.29
100-249 $2.01
250-499 $1.88
500-749 $1.60
750-999 $1.35
1000+ $1.29

Features

  • Two LDOs for Powering Internal Processor Functions and I/Os
  • High-Speed Serial Interface for Independent Control of Device
    Functions and Settings
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • Software Programmable Regulators
  • External Power-On-Reset Function for Buck1 and Buck2
    (Power Good with Delay Function)
  • Undervoltage Lockout (UVLO)
  • LP8731-Q1 is an Automotive-Grade Product: AECQ-100
    Grade-1 Qualified
  • Step-Down DC/DC Converter (2xBuck)
    • Programmable VOUT from:
      • Buck1 : 0.8875 V – 1.675 V at 1.2 A
      • Buck2 : 0.8875 V – 1.675 V at 1.2 A
    • Up to 96% Efficiency
    • PWM Switching Frequency of 2.1 MHz
    • ±2% Output Voltage Accuracy
    • Automatic Soft Start
  • Linear Regulators (2xLDO)
    • Programmable VOUT of 0.8 V to 3.3 V
    • ±3% Output Voltage Accuracy
    • 300-mA Output Current
    • 30-mV (Typical) Dropout

Texas Instruments  LP8731QYZRRQ1

The LP8731-Q1 is a multi-function, programmable Power Management Unit (PMU), optimized for low power FPGAs, microprocessors, and DSPs. This device integrates two highly efficient 1.2-A step-down DC-DC converters with dynamic voltage management (DVM), two 300-mA linear regulators, and a 400-kHz I2C-compatible interface to allow a host controller access to the internal control registers of the LP8731-Q1. The LP8731-Q1 device additionally features programmable power-on sequencing.