text.skipToContent text.skipToNavigation

LP87524BRNFRQ1

4-A + 2.5-A + two 1.5-A buck converters with integrated switches for nanoRadar

Packaging

Package | PIN: RNF | 26
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.08
10-24 $4.57
25-99 $4.26
100-249 $3.73
250-499 $3.50
500-749 $2.97
750-999 $2.51
1000+ $2.40

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC-DC Converter Cores:
    • Total OutputCurrent Up To 10 A
    • Output VoltageSlew-Rate 3.8 mV/µs
  • 4-MHz Switching Frequency
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface which Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Programmable Power Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

All trademarks are the property of their respective owners.

Texas Instruments  LP87524BRNFRQ1

The LP87524B/J/P-Q1 is designed to meet the power management requirements ofthe latest processors and platforms in various automotive power applications. The device containsfour step-down DC-DC converter cores, which are configured as4 single phaseoutputs. The device iscontrolled by an I2C-compatible serial interface and by enablesignals.

The automatic PFM/PWM (AUTO mode) operation maximizes efficiency over a wideoutput-current range. The LP87524B/J/P-Q1 supports remotevoltage sensingto compensate IR drop between the regulator output and the point-of-load(POL) thus improving the accuracy of the output voltage. In addition the switching clock can beforced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87524B/J/P-Q1 device supports load-current measurement without theaddition of external current-sense resistors. In addition, the LP87524B/J/P-Q1 supportsprogrammable start-up and shutdown delays and sequences synchronized to enable signals. Thesequences can also include GPIO signals to control external regulators, load switches and processorreset. During start-up and voltage change, the device controls the output slew rate to minimizeoutput voltage overshoot and the in-rush current.