text.skipToContent text.skipToNavigation

LSF0108QPWRQ1

Automotive 8-Channel Bidirectional Multi-Voltage-Level Translator

Packaging

Package | PIN: PW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.04
10-24 $1.83
25-99 $1.70
100-249 $1.48
250-499 $1.36
500-749 $1.15
750-999 $0.94
1000+ $0.86

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM ESD Classification Level2000-V
    • Device CDM ESD Classification Level 1000-V
  • Provides Bidirectional Voltage Translation With No Direction Pin
  • Supports Up To 100 MHz Up Translation and Greater Than 100 MHz Down Translation at ≤ 30-pF Capacitive Load and Up To 40 MHz Up or Down Translation at 50-pF Capacitive Load
  • Supports Hot Insertion
  • Allow Bidirectional Voltage Level Translation Between
    • 0.95 V↔ 1.8 V, 2.5 V, 3.3 V, 5 V
    • 1.2 V ↔ 1.8 V, 2.5 V, 3.3 V, 5V
    • 1.8 V ↔ 2.5 V, 3.3 V, 5 V
    • 2.5 V ↔ 3.3 V, 5V
    • 3.3 V ↔ 5 V
  • Low Standby Current
  • 5-V Tolerance I/O Port to Support TTL
  • Low ron Provides Less Signal Distortion
  • High-Impedance I/O Pins For EN = Low
  • Flow-Through Pinout for Easy PCB Trace Routing
  • Latch-Up Performance Exceeds 100 mA Per JESD 17
  • –40°C to +125°C Operating Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  LSF0108QPWRQ1

  • Supports up to 100 MHz up translation and greater than 100 MHz down translation at <= 30 pF cap load and up to 40 MHz up/down translation at 50 pF cap load:
    • Allows the LSF family to support more consumer or telecom interfaces (MDIO orSDIO).
  • Bidirectional voltage translation without DIR pin:
    • Minimizes system effort to develop voltage translation for bidirectionalinterface (PMBus, I2C, or SMbus).
  • 5 V tolerance on IO port and 125°C support:
    • With 5 V tolerance and 125°C support, the LSF family is flexible and compliantwith TTL levels in industrial and telecom applications.
  • Channel specific translation:
    • The LSF family is able to set up different voltage translation levels on eachchannel.