LT1014DMDWREP

text.skipToContent text.skipToNavigation

LT1014DMDWREP

Enhanced Product Quad Precision Operational Amplifier

Packaging

Package | PIN: DW | 16
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $7.71
10-24 $6.93
25-99 $6.48
100-249 $5.81
250-499 $5.42
500-749 $4.72
750-999 $4.08
1000+ $4.00

Features

  • Single-Supply Operation:
    Input Voltage Range Extends to Ground,
    and Output Swings to Ground While Sinking Current
  • Input Offset Voltage 300 mV Max at 25°C
  • Offset Voltage Temperature Coefficient
    2.5 µV/°C Max
  • Input Offset Current 1.5 nA Max at 25°C
  • High Gain 1.2 V/µV Min (RL = 2 k),
    0.5 V/µV Min (RL = 600 )
  • Low Supply Current 2.2 mA Max at 25°C
  • Low Peak-to-Peak Noise Voltage
    0.55 µV Typ
  • Low Current Noise 0.07 pA/Hz Typ
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

Texas Instruments  LT1014DMDWREP

The LT1014D is a quad precision operational amplifier with 14-pin industry-standard configuration. It features low offset-voltage temperature coefficient, high gain, low supply current, and low noise.

The LT1014D can be operated with both dual ±15-V and single 5-V power supplies. The common-mode input voltage range includes ground, and the output voltage can also swing to within a few milivolts of ground. Crossover distortion is eliminated.