text.skipToContent text.skipToNavigation

MAX202IDWR

5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.12
10-24 $1.00
25-99 $0.92
100-249 $0.79
250-499 $0.73
500-749 $0.59
750-999 $0.47
1000+ $0.42

Features

  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • ESD Protection for RS-232 Bus Pins: ±15-kV Human-Body Model
  • Operates at 5-V VCC Supply
  • Operates Up to 120 kbit/s
  • Two Drivers and Two Receivers
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Texas Instruments  MAX202IDWR

The MAX202 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The device operates at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.