text.skipToContent text.skipToNavigation

MAX207CDBR

5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection

Packaging

Package | PIN: DB | 24
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.69
25-99 $1.57
100-249 $1.37
250-499 $1.26
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • ESD Protection for RS-232 I/O Pins
    • ±15 kV - Human-Body Model
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates at 5-V VCC Supply
  • Operates Up To 120 kbit/s
  • External Capacitors . . . 4 × 0.1 µF
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Applications
    • Battery-Powered Systems, PDAs, Notebooks, Laptops, Palmtop PCs, and Hand-Held Equipment

Texas Instruments  MAX207CDBR

The MAX207 consists of five line drivers, three line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.