MAX208CDWR

text.skipToContent text.skipToNavigation

MAX208CDWR

5-V Multichannel RS-232 Line Driver/Receiver with +/-15-kV ESD Protection

Packaging

Package | PIN: DW | 24
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.95
10-24 $1.75
25-99 $1.62
100-249 $1.41
250-499 $1.31
500-749 $1.10
750-999 $0.90
1000+ $0.82

Features

  • ESD Protection for RS-232 I/O Pins
    • ±15-kV Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of
    TIA/EIA-232-F and ITU v.28 Standards
  • Operates at 5-V VCC Supply
  • Four Drivers and Four Receivers
  • Operates up to 120 kbit/s
  • External Capacitors: 4 × 0.1 µF
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

Texas Instruments  MAX208CDWR

The MAX208 device consists of four line drivers, four line receivers, and a dual charge-pump circuit with ±15-kV HBM ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.