text.skipToContent text.skipToNavigation

MAX232DWR

Dual EIA-232 driver and receiver

Packaging

Package | PIN: DW | 16
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.02
10-24 $0.91
25-99 $0.84
100-249 $0.72
250-499 $0.67
500-749 $0.54
750-999 $0.43
1000+ $0.39

Features

  • Meets or Exceeds TIA/EIA-232-F and ITU Recommendation V.28
  • Operates From a Single 5-V Power Supply With 1.0-µF Charge-Pump Capacitors
  • Operates up to 120 kbit/s
  • Two Drivers and Two Receivers
  • ±30-V Input Levels
  • Low Supply Current: 8 mA Typical
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model(A114-A)
  • Upgrade With Improved ESD (15-kV HBM) and 0.1-µF Charge-Pump Capacitors is Available With the MAX202 Device

All trademarks are the property of their respective owners.

Texas Instruments  MAX232DWR

The MAX232 device is a dual driver/receiver that includes a capacitive voltage generatorto supply TIA/EIA-232-F voltage levels from a single 5-V supply. Each receiver convertsTIA/EIA-232-F inputs to 5-V TTL/CMOS levels. These receivers have a typical threshold of 1.3 V, atypical hysteresis of 0.5 V, and can accept ±30-V inputs. Each driver converts TTL/CMOS inputlevels into TIA/EIA-232-F levels.