MC1488N

text.skipToContent text.skipToNavigation

MC1488N

Quadruple Line Driver

Packaging

Package | PIN: N | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.80
10-24 $0.71
25-99 $0.64
100-249 $0.55
250-499 $0.50
500-749 $0.38
750-999 $0.29
1000+ $0.26

Features

  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Current-Limited Output: 10 mA Typ
  • Power-Off Output Impedance: 300 Minimum
  • Slew Rate Control by Load Capacitor
  • Flexible Supply-Voltage Range
  • Input Compatible With Most TTL Circuits

Texas Instruments  MC1488N

The MC1488, SN55188, and SN75188 are monolithic quadruple line drivers designed to interface data terminal equipment with data communications equipment in conformance with ANSI EIA/TIA-232-E using a diode in series with each supply-voltage terminal as shown under typical applications.

The SN55188 is characterized for operation over the full military temperature range of –55°C to 125°C. The MC1488 and SN75188 are characterized for operation from 0°C to 70°C.