MC33078DGKT

text.skipToContent text.skipToNavigation

MC33078DGKT

Dual High-Speed Low-Noise Operational Amplifier

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.74
10-24 $0.66
25-99 $0.61
100-249 $0.52
250-499 $0.48
500-749 $0.39
750-999 $0.31
1000+ $0.28

Features

  • Dual-Supply Operation . . . ±5 V to ±18 V
  • Low Noise Voltage . . . 4.5 nV/Hz
  • Low Input Offset Voltage . . . 0.15 mV
  • Low Total Harmonic Distortion . . . 0.002%
  • High Slew Rate . . . 7 V/µs
  • High-Gain Bandwidth Product . . . 16 MHz
  • High Open-Loop AC Gain . . . 800 at 20 kHz
  • Large Output-Voltage Swing . . . 14.1 V to -14.6 V
  • Excellent Gain and Phase Margins

Texas Instruments  MC33078DGKT

The MC33078 is a bipolar dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. This device operates over a wide range of single- and dual-supply voltages and offers low noise, high-gain bandwidth, and high slew rate. Additional features include low total harmonic distortion, excellent phase and gain margins, large output voltage swing with no deadband crossover distortion, and symmetrical sink/source performance.