text.skipToContent text.skipToNavigation

MCP6294IPWR

10-MHz, Low-Noise, RRIO Operational Amplifier

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape

$0.99

Features

  • Gain Bandwidth Product: 10 MHz Typical
  • Operating Supply Voltage: 2.4 V to 5.5 V
  • Rail-to-Rail Input/Output
  • Low Input Bias Current: 1 pA
  • Low Quiescent Current: 0.6 mA
  • Input Voltage Noise: 8.7 nV/√Hz at f = 10 kHz
  • Internal RF and EMI Filter
  • Extended Temperature Range: –40°C to +125°C
  • Unity-Gain Stable
  • Easier to Stabilize With Higher Capacitive Load Due to Resistive Open-Loop Output Impedance

All trademarks are the property of their respective owners.

Texas Instruments  MCP6294IPWR

The MCP6291 (single), MCP6292 (dual), and MCP6294 (quad) devices comprise a family ofgeneral-purpose, low-power operational amplifiers. Features such as rail-to-rail input and outputswings, low quiescent current (600-µA/ch typical) combined with a wide bandwidth of 10 MHz, and lownoise (8.7 nV/√Hz at 10 kHz) make this family attractive for a variety of applications that requirea balance between cost and performance. The low input bias current enables the family to be used inapplications with high-source impedances.

The robust design of the MCP629x provides ease-of-use to the circuit designer: aunity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrivecondition, and high electrostatic discharge (ESD) protection (4-kV HBM).

The MCP629x family operates over the extended temperature range of –40°C to 125°C. Thefamily has a power supply range of 2.4 V to 5.5 V.