MSP430BT5190IPZR

text.skipToContent text.skipToNavigation

MSP430BT5190IPZR

16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions

Packaging

Package | PIN: PZ | 100
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.54
10-24 $8.58
25-99 $8.02
100-249 $7.19
250-499 $6.71
500-749 $5.84
750-999 $5.05
1000+ $4.95

Features

  • Designed for Use With CC2560 TI Based Solutions The word mark and logos are owned by Bluetooth SIG, Inc., and any use of such marks by TI is under license.
  • Commercially Licensed Mindtree Ethermind Stack for MSP430
    • v2.1 + Enhanced Data Rate (EDR) Compliant
    • Serial Port Profile (SPP)
    • Sample Applications
  • Low Supply Voltage Range: 3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active
      230 µA/MHz at 8 MHz, 3 V, Flash Program Execution (Typical)
      110 µA/MHz at 8 MHz, 3 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wake-Up:
      1.7 µA at 2.2 V, 2.1 µA at 3 V (Typical)
      Low-Power Oscillator (VLO), General-Purpose Counter, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.2 µA at 3 V (Typical)
    • Off Mode (LPM4):
      Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
      1.2 µA at 3 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.1 µA at 3 V (Typical)
  • Wake up From Standby Mode in Less Than 5 µs
  • 16-Bit RISC Architecture
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals
    • High-Frequency Crystals up to 32 MHz
  • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
  • Up to Four Universal Serial Communication Interfaces (USCIs)
    • USCI_A0, USCI_A1, USCI_A2, and USCI_A3 Each Support:
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0, USCI_B1, USCI_B2, and USCI_B3 Each Support:
      • I2C
      • Synchronous SPI
  • 12-Bit Analog-to-Digital Converter (ADC)
    • Internal Reference
    • 14 External Channels, 2 Internal Channels
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • 3-Channel Internal DMA
  • Basic Timer With RTC Feature

Texas Instruments  MSP430BT5190IPZR

The TI MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 5 µs.

MSP430BT5190 is a microcontroller configuration with three 16-bit timers, a high-performance 12-bit ADC, four USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and 87 I/O pins.

The MSP430BT5190 microcontroller is designed for commercial use with TI's CC2560 based solutions in conjunction with Mindtree's Ethermind stack and SPP. This MSP430BT5190+CC2560 platform is ideal for applications that need a wireless serial link for cable replacement, such as remote controls, thermostats, smart meters, blood glucose meters, pulseoximeters, and many others.