MSP430F2132QRHBTEP

text.skipToContent text.skipToNavigation

MSP430F2132QRHBTEP

Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI

Packaging

Package | PIN: RHB | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.14
10-24 $3.73
25-99 $3.47
100-249 $3.04
250-499 $2.85
500-749 $2.42
750-999 $2.04
1000+ $1.95

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 250 µA at 1 MHz, 2.2 V
    • StandbyMode: 0.7 µA
    • Off Mode (RAM Retention): 0.1µA
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequenciesto ±1%
    • Internal Very-Low-Power Low-FrequencyOscillator
    • 32-kHz Crystal (1)
    • High-Frequency (HF) Crystal up to16 MHz
    • Resonator
    • External Digital ClockSource
    • External Resistor
  • 16-Bit Timer0_A3 With Three Capture/Compare Registers
  • 16-Bit Timer1_A2 With Two Capture/Compare Registers
  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion
  • 10-Bit 200-ksps A/D Converter With Internal Reference, Sample-and-Hold, Autoscan, and Data Transfer Controller
  • Universal Serial Communication Interface
    • Enhanced UARTSupporting Auto-Baudrate Detection (LIN)
    • IrDA Encoder andDecoder
    • SynchronousSPI
    • I2C™
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • 8KB + 256B Flash Memory
  • 512B RAM
  • Available in a 32-Pin QFN (RHB) Package
  • For Complete Module Descriptions, See the MSP430x2xx Family User’s Guide, Literature Number SLAU144

(1)Crystal oscillator cannot be operated beyond 105°C.

All trademarks are the property of their respective owners.

Texas Instruments  MSP430F2132QRHBTEP

The MSP430F2132 is an ultra-low-power microcontroller. The architecture, combined withfive low-power modes, is optimized to achieve extended battery life in portable measurementapplications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constantgenerators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO)allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F2132 has two built-in 16-bit timers, a fast 10-bit A/D converter withintegrated reference and a data transfer controller (DTC), a comparator, built-in communicationcapability using the universal serial communication interface, and up to 24 I/O pins.