MSP430F439IPNR

text.skipToContent text.skipToNavigation

MSP430F439IPNR

MSP430F43x Mixed Signal Microcontroller

Packaging

Package | PIN: PN | 80
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.69
10-24 $9.01
25-99 $8.69
100-249 $7.59
250-499 $7.23
500-749 $6.65
750-999 $5.97
1000+ $5.95

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 300 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture,
    125-ns Instruction Cycle Time
  • Single-Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference,
    Sample-and-Hold and Autoscan Feature
  • 16-Bit Timer_A With Three
    Capture/Compare Registers
  • 16-Bit Timer_B With Three
    Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Serial Communication Interface (USART), Select Asynchronous
    UART or Synchronous SPI by Software
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With
    Programmable Level Detection
  • Bootstrap Loader
  • Serial Onboard Programming, No External Programming
    Voltage Needed Programmable Code Protection by
    Security Fuse
  • Integrated LCD Driver for Up to 128 Segments
  • Family Members Include:
    • MSP430F438:
      48KB+256B Flash Memory,
      2KB RAM
    • MSP430F439:
      60KB+256B Flash Memory,
      2KB RAM
  • For Complete Module Descriptions, See The MSP430x4xx Family User’s Guide, Literature Number SLAU056

Texas Instruments  MSP430F439IPNR

The Texas Instruments MSP430 family of ultralow power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F43x series are microcontroller configurations with two 16-bit timers, a high performance 12-bit A/D converter, one universal synchronous/asynchronous communication interface (USART),DMA, 48 I/O pins, and a liquid crystal display (LCD) driver.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, hand-held meters, etc.