MSP430F5328TRGCTEP

text.skipToContent text.skipToNavigation

MSP430F5328TRGCTEP

Mixed Signal Microcontroller, MSP430F5328-EP

Packaging

Package | PIN: RGC | 64
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $6.56
10-24 $5.90
25-99 $5.51
100-249 $4.94
250-499 $4.61
500-749 $4.01
750-999 $3.47
1000+ $3.40

Features

  • Low Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultralow Power Consumption
    • Active Mode (AM):
      All System Clocks Active
      290 µA/MHz at 8 MHz, 3 V, Flash Program Execution (Typical)
      150 µA/MHz at 8 MHz, 3 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      Real-Time Clock With Crystal , Watchdog, and Supply Supervisor
      Operational, Full RAM Retention, Fast Wake-Up:
      1.9 µA at 2.2 V, 2.1 µA at 3 V (Typical)
      Low-Power Oscillator (VLO), General Purpose Counter, Watchdog,
      and Supply Supervisor Operational, Full RAM Retention, Fast Wake-Up:
      1.4 µA at 3 V (Typical)
    • Off Mode (LPM4):
      Full RAM Retention, Supply Supervisor Operational, Fast Wake-Up:
      1.1 µA at 3 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.18 µA at 3 V (Typical)
  • Wake-Up From Standby Mode in 3.5 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, Up to 25-MHz System Clock
  • Flexible Power Management System
    • Fully Integrated LDO With
      Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Watch Crystals (XT1)
    • High-Frequency Crystals Up to 32 MHz (XT2)
  • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TA2, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
  • Two Universal Serial Communication Interfaces
    • USCI_A0 and USCI_A1 Each Support:
      • Enhanced UART Supports Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1 Each Support:
      • I2CTM
      • Synchronous SPI
  • Integrated 3.3-V Power System
  • 12-Bit Analog-to-Digital (A/D) Converter With Internal Reference,
    Sample-and-Hold, and Autoscan Feature
  • Comparator
  • Hardware Multiplier Supporting 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Three Channel Internal DMA
  • Basic Timer With Real-Time Clock Feature
  • Family Members are Summarized in
  • For Complete Module Descriptions, See the
    MSP430x5xx and MSP430x6xx Family User’s Guide (SLAU208)
  • Controlled Baseline
  • One Assembly and Test Site
  • One Fabrication Site
  • Wide operational temperature range of –40°C to +105°C
    (some noted parameters specified for –40°C to +85°C only)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

All trademarks are the property of their respective owners.

Texas Instruments  MSP430F5328TRGCTEP

The MSP430F5328's architecture, combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in 3.5 µs (typical).

The MSP430F5328 is a microcontroller configuration with an integrated 3.3-V LDO, four 16-bit timers, a high-performance 12-bit analog-to-digital converter (ADC), two universal serial communication interfaces (USCI), hardware multiplier, DMA, real-time clock module with alarm capabilities, and 47 I/O pins.

Typical applications include analog and digital sensor systems, data loggers, and various general-purpose applications.