MSP430F5508IPTR

text.skipToContent text.skipToNavigation

MSP430F5508IPTR

Mixed Signal Microcontroller

Packaging

Package | PIN: PT | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.08
10-24 $2.77
25-99 $2.58
100-249 $2.26
250-499 $2.12
500-749 $1.80
750-999 $1.52
1000+ $1.45

Features

  • Low Supply-Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM)
      All System Clocks Active
      • 195 µA/MHz at 8 MHz, 3 V, Flash Program Execution (Typical)
      • 115 µA/MHz at 8 MHz, 3 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3)
      • Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
        1.9 µA at 2.2 V, 2.1 µA at 3 V (Typical)
      • Low-Power Oscillator (VLO), General-Purpose Counter, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
        1.4 µA at 3 V (Typical)
    • Off Mode (LPM4)
      Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
      1.1 µA at 3 V (Typical)
    • Shutdown Mode (LPM4.5)
      0.18 µA at 3 V (Typical)
  • Wake up From Standby in Less Than 5 µs
  • 16-Bit RISC Architecture, Extended Memory, up to 25-MHz System Clock
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Watch Crystals (XT1)
    • High-Frequency Crystals up to 32 MHz (XT2)
  • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TA2, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
  • Two Universal Serial Communication Interfaces (USCIs)
    • USCI_A0 and USCI_A1 Each Support:
      • Enhanced UART With Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1 Each Support:
      • I2C
      • Synchronous SPI
  • Full-Speed Universal Serial Bus (USB)
    • Integrated USB-PHY
    • Integrated 3.3-V and 1.8-V USB Power System
    • Integrated USB-PLL
    • Eight Input and Eight Output Endpoints
  • 10-Bit Analog-to-Digital Converter (ADC) With Window Comparator
  • Comparator
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Three-Channel Internal DMA
  • Basic Timer With RTC Feature
  • Device Comparison Summarizes the Available Family Members

All trademarks are the property of their respective owners.

Texas Instruments  MSP430F5508IPTR

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 5 µs.

The MSP430F5510, MSP430F5509, and MSP430F5508 devices are microcontroller configurations with integrated USB and PHY supporting USB 2.0, four 16-bit timers, a high-performance 10-bit ADC, two USCIs (1), a hardware multiplier, DMA, an RTC module with alarm capabilities, and 31 or 47 I/O pins.

The MSP430F5507, MSP430F5506, MSP430F5505, and MSP430F5504 devices are microcontroller configurations with integrated USB and PHY supporting USB 2.0, four 16-bit timers, a high-performance 10-bit ADC, one USCI, a hardware multiplier, DMA, an RTC module with alarm capabilities, and 31 I/O pins.

The MSP430F5503, MSP430F5502, MSP430F5501, and MSP430F5500 devices include all of the MSP430F5507, MSP430F5506, MSP430F5505, and MSP430F5504 peripherals, except that they have a comparator instead of the 10-bit ADC.

Typical applications include analog and digital sensor systems and data loggers that require connectivity to various USB hosts.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

(1)In the 48-pin packages, the USCI functions that are pinned out are limited to what the user configures on port 4 with the port mapping controller. It may not be possible to bring out all functions simultaneously.