text.skipToContent text.skipToNavigation

MSP430FR2033IPMR

16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-bit ADC, IR Logic

Packaging

Package | PIN: PM | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.07
10-24 $1.86
25-99 $1.73
100-249 $1.52
250-499 $1.42
500-749 $1.21
750-999 $1.02
1000+ $0.97

Features

  • Embedded Microcontroller
    • 16-Bit RISC Architecture up to 16 MHz
    • Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
  • Optimized Low-Power Modes (at 3 V)
    • Active: 126 µA/MHz
    • Standby
      • LPM3.5 With VLO: 0.4 µA
      • Real-Time Clock (RTC) Counter (LPM3.5 With 32768-Hz Crystal): 0.77 µA
    • Shutdown (LPM4.5): 15 nA
  • Low-Power Ferroelectric RAM (FRAM)
    • Up to 15.5KB of Nonvolatile Memory
    • Built-In Error Correction Code (ECC)
    • Configurable Write Protection
    • Unified Memory of Program, Constants, and Storage
    • 1015 Write Cycle Endurance
    • Radiation Resistant and Nonmagnetic
  • Intelligent Digital Peripherals
    • IR Modulation Logic
    • Two 16-Bit Timers With Three Capture/Compare Registers Each (Timer_A3)
    • One 16-Bit Counter-Only RTC Counter
    • 16-Bit Cyclic Redundancy Check (CRC)
  • Enhanced Serial Communications
    • Enhanced USCI A (eUSCI_A) Supports UART, IrDA, and SPI
    • Enhanced USCI B (eUSCI_B) Supports SPI and I2C
  • High-Performance Analog
    • 10-Channel 10-Bit Analog-to-Digital Converter (ADC)
      • Internal 1.5-V Reference
      • Sample-and-Hold 200 ksps
  • Clock System (CS)
    • On-Chip 32-kHz RC Oscillator (REFO)
    • On-Chip 16-MHz Digitally Controlled Oscillator (DCO) With Frequency Locked Loop (FLL)
      • ±1% Accuracy With On-Chip Reference at Room Temperature
    • On-Chip Very Low-Frequency 10-kHz Oscillator (VLO)
    • On-Chip High-Frequency Modulation Oscillator (MODOSC)
    • External 32-kHz Crystal Oscillator (XT1)
    • Programmable MCLK Prescalar of 1 to 128
    • SMCLK Derived From MCLK With Programmable Prescalar of 1, 2, 4, or 8
  • General Input/Output and Pin Functionality
    • Total 60 I/Os on 64-Pin Package
    • 16 Interrupt Pins (P1 and P2) Can Wake up MCU From LPMs
    • All I/Os are Capacitive Touch I/Os
  • Development Tools and Software
    • Free Professional Development Environments
  • Family Members (Also See Device Comparison)
    • MSP430FR2033: 15KB of Program FRAM + 512B of Information FRAM + 2KB of RAM
    • MSP430FR2032: 8KB of Program FRAM + 512B of Information FRAM + 1KB of RAM
  • Package Options
    • 64 Pin: LQFP (PM)
    • 56 Pin: TSSOP (G56)
    • 48 Pin: TSSOP (G48)
  • For Complete Module Descriptions, See the MSP430FR4xx and MSP430FR2xx Family User’s Guide

All trademarks are the property of their respective owners.

Texas Instruments  MSP430FR2033IPMR

The TI MSP430™ family of low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The DCO allows the device to wake up from low-power modes to active mode in less than 10 µs.