MSP430FW423IPMR

text.skipToContent text.skipToNavigation

MSP430FW423IPMR

16-bit Ultra-Low-Power Microcontroller for Electronic Flow Meters

Packaging

Package | PIN: PM | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.82
10-24 $4.33
25-99 $4.05
100-249 $3.63
250-499 $3.39
500-749 $2.95
750-999 $2.55
1000+ $2.50

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low-Power Consumption:
    • Active Mode: 200 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake Up From Standby Mode in Less Than 6 µs
  • Frequency-Locked Loop, FLL+
  • 16-Bit RISC Architecture,
    125-ns Instruction Cycle Time
  • Scan Interface for Background Water, Heat, and Gas Volume Measurement
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_A With Five Capture/Compare Registers
  • Integrated LCD Driver for Up to 96 Segments
  • On-Chip Comparator
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Supply Voltage Supervisor and Monitor With Programmable Level Detection
  • Bootstrap Loader (BSL) in Flash Devices
  • Family Members Include:
    • MSP430FW423
      8KB + 256B Flash Memory, 256B RAM
    • MSP430FW425
      16KB + 256B Flash Memory, 512B RAM
    • MSP430FW427
      32KB + 256B Flash Memory, 1KB RAM
    • MSP430FW428
      48KB + 256B Flash Memory, 2KB RAM
    • MSP430FW429
      60KB + 256B Flash Memory, 2KB RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • For Complete Module Descriptions, See the , Literature Number SLAU056

Texas Instruments  MSP430FW423IPMR

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.

The MSP430FW42x series are microcontroller configurations with two built-in 16-bit timers, a comparator, 96 LCD segment drive capability, a scan interface, and 48 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and process the data and transmit them to a host system. The comparator and timers make the configurations ideal for gas, heat, and water meters, industrial meters, counter applications, and hand-held meters.