text.skipToContent text.skipToNavigation

MUX36S16IPWR

Precision 36V 8-Channel/16-Channel Single Ended CMOS Multiplexer

Packaging

Package | PIN: PW | 28
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $8.29
10-24 $7.45
25-99 $6.96
100-249 $6.24
250-499 $5.83
500-749 $5.07
750-999 $4.39
1000+ $4.30

Features

  • Low On-Capacitance
    • MUX36S16:13.5 pF
    • MUX36D08: 8.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.31 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 97 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP/ SOIC Package and Smaller WQFN Package Options

All trademarks are the property of their respective owners.

Texas Instruments  MUX36S16IPWR

The MUX36S16 and MUX36D08 (MUX36xxx) are modern complementary metal-oxidesemiconductor (CMOS) precision analog multiplexers (muxes). The MUX36S16 offers 16:1 single-endedchannels, whereas the MUX36D08offers differential 8:1 or dual 8:1 single-ended channels. The MUX36S16 and MUX36D08 work equally well with eitherdual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform wellwith symmetric supplies (such as VDD = 12 V, VSS =–12 V), and unsymmetric supplies (such as VDD = 12 V,VSS = –5 V). All digital inputs have transistor-transistor logic (TTL)compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the validsupply voltage range.

The MUX36S16 and MUX36D08 have very low on- and off-leakage currents, allowing these multiplexers to switchsignals from high input impedance sources with minimal error. A low supply current of 45 µA enablesuse in power-sensitive applications.