ONET1151MRGTT

text.skipToContent text.skipToNavigation

ONET1151MRGTT

11.35Gbps Differential Modulator Driver with Output Waveform Shaping

Packaging

Package | PIN: RGT | 16
Temp: S (-40 to 100)
Carrier: Cut Tape
Qty Price
1-9 $14.98
10-24 $13.93
25-99 $13.44
100-249 $11.74
250-499 $11.17
500-749 $10.28
750-999 $9.23
1000+ $9.20

Features

  • 1.5-VPP Single-Ended Output Voltage into a 50-Ω Load
  • Programmable Input Equalizer
  • Output Pre-emphasis
  • Adjustable Rise and Fall Times
  • Cross-Point Control
  • Output Polarity Select
  • 2-Wire Digital Interface
  • Single 3.3-V Supply
  • –40°C to 100°C Operation
  • Surface Mount 3-mm x 3-mm 16-Pin RoHS Compliant QFN Package

Texas Instruments  ONET1151MRGTT

The ONET1151M is a high-speed, 3.3-V modulator driver designed to modulate a differentially driven Mach Zehnder Modulator at data rates from 1 Gbps up to 11.35 Gbps.

The output amplitude can be controlled with an externally applied voltage. A 2-wire serial interface allows digital control of the equalizer, output pre-emphasis, eye crossing point, rise and fall times, and the amplitude, eliminating the need for external components. Output waveform control, in the form of pre-emphasis, cross-point adjustment and rise and fall time adjustment are available to improve the optical eye mask margin.

An optional input equalizer with 10 dB of boost at 5 GHz can be used for equalization of up to 300-mm (12 in.) of microstrip or stripline transmission line on FR4 printed circuit boards.

The modulator driver is characterized for operation from –40°C to 100°C case temperature and is available in a small footprint 3-mm × 3-mm 16-pin RoHS compliant QFN package.