text.skipToContent text.skipToNavigation

ONET4201LDRGET

155 Mbps to 4.25 Gbps Laser Driver w/ Active Back Termination

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.17
10-24 $2.86
25-99 $2.66
100-249 $2.33
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • Multirate Operation From 155 Mbps up to 4.25 Gbps
  • Bias Current Programmable From 1 mA to 100 mA
  • Modulation Current Programmable From 5 mA to 85 mA
  • APC and Fault Detection
  • Fault Mode Selection
  • Bias and Photodiode Current Monitors
  • CML Data Inputs
  • Temperature Compensation of Modulation Current
  • Single 3.3-V Supply
  • Active Back-Termination at the Output
  • Surface-Mount, Small-Footprint, 4-mm × 4-mm, 24-Lead QFN Package
  • APPLICATIONS
    • SONET/SDH Transmission Systems
    • Fibre Channel Optical Modules
    • Fiber Optic Data Links
    • Digital Cross-Connects
    • Optical Transmitters

Texas Instruments  ONET4201LDRGET

The ONET4201LD is a laser driver for multiple fiber optic applications up to 4.25 Gbps. The device accepts CML input data and provides bias and modulation currents for driving a laser diode. Also provided are automatic power control (APC), temperature compensation of modulation current, fault detection, and current monitor features.

The device is available in a small-footprint, 4-mm × 4-mm, 24-pin, QFN package. The circuit requires a single 3.3-V supply.

This power-efficient laser driver is characterized for operation from –40°C to 85°C.