text.skipToContent text.skipToNavigation

OP07DP

Low-Offset Voltage Operational Amplifier

Packaging

Package | PIN: P | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $2.87
10-24 $2.56
25-99 $2.37
100-249 $2.03
250-499 $1.87
500-749 $1.53
750-999 $1.22
1000+ $1.09

Features

  • Low Noise
  • No External Components Required
  • Replace Chopper Amplifiers at a Lower Cost
  • Wide Input-Voltage Range: 0 to ±14 V (Typ)
  • Wide Supply-Voltage Range: ±3 V to ±18 V

Texas Instruments  OP07DP

These devices offer low offset and long-term stability by means of a low-noise, chopperless, bipolar-input-transistor amplifier circuit. For most applications, external components are not required for offset nulling and frequency compensation. The true differential input, with a wide input-voltage range and outstanding common-mode rejection, provides maximum flexibility and performance in high-noise environments and in noninverting applications. Low bias currents and extremely high input impedances are maintained over the entire temperature range.