OPA129U

text.skipToContent text.skipToNavigation

OPA129U

Ultra-Low Bias Current Difet Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $7.36
10-24 $6.62
25-99 $6.18
100-249 $5.54
250-499 $5.17
500-749 $4.50
750-999 $3.90
1000+ $3.82

Features

  • ULTRA-LOW BIAS CURRENT: 100fA max
  • LOW OFFSET: 2mV max
  • LOW DRIFT: 10µV/°C max
  • HIGH OPEN-LOOP GAIN: 94dB min
  • LOW NOISE: 15nV/Hz at 10kHz
  • PLASTIC DIP and SOIC PACKAGE
  • APPLICATIONS
    • PHOTODETECTOR PREAMP
    • CHROMATOGRAPHY
    • ELECTROMETER AMPLIFIERS
    • MASS SPECTROMETER
    • pH PROBE AMPLIFIER
    • ION GAGE MEASUREMENT

Difet is a registered trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  OPA129U

The OPA129 is an ultra-low bias current monolithic operational amplifier offered in an 8-pin PDIP and SO-8 package. Using advanced geometry dielectrically-isolated FET (Difet®) inputs, this monolithic amplifier achieves a high performance level.

Difet fabrication eliminates isolation-junction leakage current—the main contributor to input bias current with conventional monolithic FETs. This reduces input bias current by a factor of 10 to 100. Very low input bias current can be achieved without resorting to small-geometry FETs or CMOS designs which can suffer from much larger offset voltage, voltage noise, drift, and poor power supply rejection.

The OPA129 special pinout eliminates leakage current that occurs with other op amps. Pins 1 and 4 have no internal connection, allowing circuit board guard traces—even with the surface-mount package version.

OPA129 is available in 8-pin DIP and SO packages, specified for operation from -40°C to +85°C.