OPA1632DR

text.skipToContent text.skipToNavigation

OPA1632DR

Fully Differential I/O Audio Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.30
10-24 $3.87
25-99 $3.61
100-249 $3.24
250-499 $3.02
500-749 $2.63
750-999 $2.28
1000+ $2.23

Features

  • Superior Sound Quality
  • Ultra Low Distortion: 0.000022%
  • Low Noise: 1.3 nV/√Hz
  • High Speed:
    • Slew Rate: 50 V/μs
    • Gain Bandwidth: 180 MHz
  • Fully Differential Architecture:
    • Balanced Input and Output Converts Single-Ended Input to Balanced Differential Output
  • Wide Supply Range: ±2.5 V to ±16 V
  • Shutdown to Conserve Power
  • APPLICATIONS
    • Audio ADC Driver
    • Balanced Line Driver
    • Balanced Receiver
    • Active Filter
    • Preamplifier
  • Texas Instruments  OPA1632DR

    The OPA1632 is a fully-differential amplifier designed for driving high-performance audio analog-to-digital converters (ADCs). It provides the highest audio quality, with very low noise and output drive characteristics optimized for this application. The OPA1632’s excellent gain bandwidth of 180 MHz and very fast slew rate of 50 V/μs produce exceptionally low distortion. Very low input noise of 1.3 nV/√Hz further ensures maximum signal-to-noise ratio and dynamic range.

    The flexibility of the fully differential architecture allows for easy implementation of a single-ended to fully-differential output conversion. Differential output reduces even-order harmonics and minimizes common-mode noise interference. The OPA1632 provides excellent performance when used to drive high-performance audio ADCs such as the PCM1804. A shutdown feature also enhances the flexibility of this amplifier.

    The OPA1632 is available in an SO-8 package and a thermally-enhanced MSOP-8 PowerPAD package.

    For all available packages, see the orderable addendum at the end of the data sheet.