text.skipToContent text.skipToNavigation

OPA1642AQDGKRQ1

Automotive SoundPlus™ High-Performance, JFET-Input Audio Op Amps

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.02
10-24 $1.81
25-99 $1.69
100-249 $1.48
250-499 $1.39
500-749 $1.18
750-999 $1.00
1000+ $0.95

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level C6
  • Low Noise: 5.1 nV/√Hz at 1 kHz
  • Ultra-low Distortion: 0.00005% at 1 kHz
  • High Slew Rate: 20 V/µs
  • Unity Gain Stable
  • No Phase Reversal
  • Low Quiescent Current:
    1.8 mA per Channel
  • Rail-to-Rail Output
  • Wide Supply Range: ±2.25 V to ±18 V
  • Single, Dual, and Quad Versions Available

All trademarks are the property of their respective owners.

Texas Instruments  OPA1642AQDGKRQ1

The OPA1641-Q1 (single) and OPA1642-Q1 (dual) series are JFET-input, ultra-lowdistortion, low-noise operational amplifiers (op amps) fully specified for audioapplications.

The rail-to-rail output swing allows increased headroom, making these devices ideal foruse in any audio circuit. Features include 5.1-nV/√Hz noise, low totalharmonic distortion + noise (THD+N) (0.00005%), a low input bias current of 2 pA, and low quiescentcurrent of 1.8 mA per channel.

These devices operate over a very wide supply voltage range of ±2.25 V to ±18 V. TheOPA164x-Q1 series of operational amplifiers are unity-gain stable and provide excellent dynamicbehavior over a wide range of load conditions.

The dual version features completely independent circuitry for lowest crosstalk andfreedom from interactions between channels, even when overdriven or overloaded.