text.skipToContent text.skipToNavigation

OPA1692IDGKR

SoundPlus™ Low-Power, Low-Noise, High-Performance Dual Bipolar-Input Audio Op Amp

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.03
500-749 $0.86
750-999 $0.71
1000+ $0.65

Features

  • Low Noise: 4.2 nV/√Hz at 1 kHz
  • Low Distortion: –127 dB at 1 kHz
  • Low Quiescent Current:
    650 µA per Channel
  • Slew Rate: 23 V/µs
  • Wide Gain Bandwidth: 5.1 MHz
  • Unity-Gain Stable
  • Rail-to-Rail Output
  • Wide Supply Range:
    ±1.75 V to ±18 V, or 3.5 V to 36 V

All trademarks are the property of their respective owners.

Texas Instruments  OPA1692IDGKR

The OPA169x operational amplifiers achieve a new level of performance for low-poweramplifiers with a low 4.2-nV/√Hz noise density and distortion of –127 dB at1 kHz. This op amps offer rail-to-rail output swing to within 200 mV of the powersupplies with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices havea high output drive capability of ±50 mA.

The OPA169x operational amplifiers operate over a wide supply range of ±1.75 V to ±18 V,or 3.5 V to 36 V (on 650 µA of supply current per channel), are unity-gain stable, and provideexcellent dynamic behavior over a wide range of load conditions.

The OPA169x op amps are specified for a temperature range of –40°C to 125°C.