text.skipToContent text.skipToNavigation

OPA180QDGKRQ1

Automotive-Qualified 0.1μV/°C Drift, Low-Noise, RRO, 36V, Zero-Drift Op Amp

Packaging

Package | PIN: DGK | 8
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.93
10-24 $1.73
25-99 $1.60
100-249 $1.40
250-499 $1.29
500-749 $1.08
750-999 $0.89
1000+ $0.81

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • OPA180-Q1 Device Temperature Grade 1:
      –40°C to +125°C Ambient Operating Temperature Range
    • OPA2180-Q1Device Temperature Grade 2:
      –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESDClassification Level 1C
    • Device CDM ESD Classification LevelC5
    • Wide Supply Range: ±2 V to ±18 V
    • Low Offset Voltage: 75µV (Maximum)
    • Zero Drift: 0.1 µV/°C
    • Low Noise: 10nV/√Hz
    • Very Low 1/f Noise
    • ExcellentDC Precision:
      • PSRR: 126 dB
      • CMRR: 114 dB
      • Open-Loop Gain (AOL): 120 dB
    • Quiescent Current: 525 µA(Maximum)
    • Rail-to-Rail Output:
      Input Includes Negative Rail
    • Low Bias Current: 250 pA(Typical)
    • RFI Filtered Inputs
    • MicroSIZE Packages

All trademarks are the property of their respective owners.

Texas Instruments  OPA180QDGKRQ1

TheOPA180-Q1 and OPA2180-Q1 operational amplifiers (op amps) use TI’s proprietaryzero-drift techniques to simultaneously providelow offset voltage (75 µV), and near zero-drift over time and temperature. These miniature,high-precision, low-quiescent-current op amps offer high input impedance and rail-to-rail outputswing within 18 mV of the rails. The input common-mode range includes the negative rail. Single- ordual-supplies ranging from 4 V to 36 V (±2 V to ±18 V) can be used.

The single-channel and dual-channel versions are offered in VSSOP-8 packages. The single package offering (OPA180-Q1) isspecified from –40°C to +125°C, and the dual package (OPA2180-Q1) is specified from –40°C to+105°C.