text.skipToContent text.skipToNavigation

OPA188AIDBVR

Precision, Low-Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.18
10-24 $1.95
25-99 $1.81
100-249 $1.58
250-499 $1.46
500-749 $1.22
750-999 $1.00
1000+ $0.92

Features

  • Low Offset Voltage: 25 µV (Maximum)
  • Zero-Drift: 0.03 µV/°C
  • Low Noise: 8.8 nV/√Hz
    • 0.1-Hz to 10-HzNoise: 0.25 µVPP
  • Excellent DC Precision:
    • PSRR: 142dB
    • CMRR: 146 dB
    • Open-Loop Gain: 136dB
  • Gain Bandwidth: 2 MHz
  • Quiescent Current: 510 µA (Maximum)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output
  • Input Includes Negative Rail
  • RFI Filtered Inputs
  • MicroSIZE Packages

All trademarks are the property of their respective owners.

Texas Instruments  OPA188AIDBVR

The OPA188operational amplifier uses TI’s proprietaryauto-zeroing techniques toprovide low offset voltage (25-µV maximum) and near zero-drift over time and temperature. This miniature, high-precision,low-quiescent current amplifier offers high input impedanceand rail-to-rail output swing within 15 mV of the rails. The input common-mode range includes thenegative rail. Either single or dual supplies can be used in the range from 4 V to 36 V (±2 V to±18 V).

The single version is available in the MicroSIZE SOT-23-5, MSOP-8, and SO-8 packages. All versions are specifiedfor operation from –40°C to +125°C.