text.skipToContent text.skipToNavigation

OPA189IDR

14MHz, MUX-Friendly, Low-noise, Zero-Drift, RRO, CMOS Precision Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.27
10-24 $2.04
25-99 $1.89
100-249 $1.65
250-499 $1.52
500-749 $1.28
750-999 $1.05
1000+ $0.96

Features

  • Ultra-High Precision:
    • Zero-Drift: 0.005 µV/°C (OPA189)
    • Ultra-Low Offset Voltage: 3 µV Maximum(OPA189)
  • Excellent DC Precision:
    • CMRR: 168 dB
    • Open-Loop Gain: 170dB
  • Low Noise:
    • en at 1 kHz: 5.2nV/√Hz
    • 0.1-Hz to 10-Hz Noise: 0.1µVPP
  • Excellent Dynamic Performance:
    • Gain Bandwidth: 14 MHz
    • Slew Rate: 20V/µs
    • Fast Settling: 10-V step, 0.01% in 1.1µs
  • Robust Design:
    • MUX-FriendlyInputs
    • RFI/EMI FilteredInputs
  • Wide Supply Range: 4.5 V to 36 V
  • Quiescent Current: 1.7 mA (Maximum)
  • Rail-to-Rail Output
  • Input Includes Negative Rail

All trademarks are the property of their respective owners.

Texas Instruments  OPA189IDR

The OPAx189 (OPA189 and OPA2189) high-precision operational amplifiers are ultra-lownoise, fast-settling, zero-drift devices that provide rail-to-rail output operation and feature aunique MUX-friendly architecture and controlled start-up system. These features and excellent acperformance, combined with only 0.4 µV of offset voltage and 0.005µV/°C of drift overtemperature for the single-channel version, make the OPAx189 a great choice for precisioninstrumentation, signal measurement, and active filtering applications. Moreover, the MUX-friendlyinput architecture prevents inrush current when applying large input differential voltages whichimproves settling performance in multi-channel systems, all while providing robust ESD protectionduring shipment, handling, and assembly. All versions are specified from –40°C to +125°C.