OPA196IDGKR

text.skipToContent text.skipToNavigation

OPA196IDGKR

36V, Low Power, All-Purpose Amplifier with MUX-Friendly Input

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.45
10-24 $1.29
25-99 $1.20
100-249 $1.02
250-499 $0.94
500-749 $0.77
750-999 $0.62
1000+ $0.55

Features

  • Low Offset Voltage: ±100 µV (maximum)
  • Low Offset Voltage Drift: ±0.5 µV/°C (typical)
  • Low Bias Current: ±5 pA (typical)
  • High Common-Mode Rejection: 140 dB
  • Low Noise: 15 nV/√Hz at 1 kHz
  • Rail-to-Rail Input and Output
  • Differential Input Voltage Range to Supply Rail
  • Wide Bandwidth: 2.5-MHz GBW
  • Low Quiescent Current: 140 µA per Amplifier (typical)
  • Wide Supply: ±2.25 V to ±18 V, 4.5 V to 36 V
  • EMI/RFI Filtered Inputs
  • High Capacitive Load Drive Capability: 1 nF
  • Industry Standard Packages:
    • Single inSOIC-8, SOT-5, and VSSOP-8
    • Dual in SOIC-8 and VSSOP-8
    • Quadin SOIC-14, TSSOP-14, and QFN-16

All trademarks are the property of their respective owners.

Texas Instruments  OPA196IDGKR

The OPAx196 family (OPA196, OPA2196, and OPA4196) is a new generation of 36-V,rail-to-rail e-trim™ operational amplifiers (op amps).

These devices offer very low offset voltage (±25 µV, typical), drift (±0.5 µV/°C,typical), and low bias current (±5 pA, typical) combined with very low quiescent current (140µA/channel, typical) across the entire output range.

Unique features, such as differential input-voltage range to the supply rail, high outputcurrent (±65 mA), and high capacitive load drive of up to 1 nF make the OPAx196 a robust,high-performance operational amplifier for high-voltage industrial applications.

The OPAx196 family of op amps is available in standard packages and is specified from–40°C to +125°C.