OPA2107AP

text.skipToContent text.skipToNavigation

OPA2107AP

Precision Dual Difet® Operational Amplifier

Qty Price
1-9 $19.58
10-24 $18.21
25-99 $17.57
100-249 $15.35
250-499 $14.61
500-749 $13.44
750-999 $12.07
1000+ $12.03

Features

  • Very Low Noise: 8nV/Hz at 10kHz
  • Low VOS: 1mV max
  • Low Drift: 10 µV/°C max
  • Low IB: 10pA max
  • Fast Settling Time: 2 µs to 0.01%
  • Unity-Gain Stable
  • APPLICATIONS
    • Data Acquisition
    • DAC Output Amplifiers
    • Optoelectronics
    • High-Impedance Sensor Amps
    • High-Performance Audio Circuitry
    • Medical Equipment, CT Scanners

All trademarks are the property of their respective owners.

Texas Instruments  OPA2107AP

The OPA2107 dual operational amplifier provides precision Difet performance with the cost and space savings of a dual op amp. It is useful in a wide range of precision and low-noise analog circuitry and can be used to upgrade the performance of designs currently using BIFET® type amplifiers.

The OPA2107 is fabricated on a proprietary dielectrically isolated (Difet) process. This holds input bias currents to very low levels without sacrificing other important parameters, such as input offset voltage, drift and noise. Laser-trimmed input circuitry yields excellent dc performance. Superior dynamic performance is achieved, yet quiescent current is held to under 2.5mA per amplifier. The OPA2107 is unity-gain stable.

The OPA2107 is available in DIP-8 and SO-8 packages.