OPA2170AQDGKRQ1

text.skipToContent text.skipToNavigation

OPA2170AQDGKRQ1

Automotive 36V, microPower, Rail-to-Rail Output, General Purpose Op Amp in MicroPackages

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.98
10-24 $1.78
25-99 $1.65
100-249 $1.44
250-499 $1.33
500-749 $1.11
750-999 $0.91
1000+ $0.84

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESDClassification Level C5
  • Supply Range: 2.7 V to 36 V, ±1.35 V to ±18 V
  • Low Noise: 19 nV/√Hz
  • RFI Filtered Inputs
  • Input Range Includes the Negative Supply
  • Input Range Operates to Positive Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 1.2 MHz
  • Low Quiescent Current: 110 µA per Amplifier
  • High Common-Mode Rejection: 120 dB
  • Low Bias Current: 15 pA (Maximum)
  • Number of Channels:
    • OPA170-Q1: 1
    • OPA2170-Q1: 2
    • OPA4170-Q1:4
  • Industry-Standard Packages

All trademarks are the property of their respective owners.

Texas Instruments  OPA2170AQDGKRQ1

The OPA170-Q1, OPA2170-Q1, and OPA4170-Q1 devices (OPAx170-Q1) are a family of 36-V,single-supply, low-noise operational amplifiers that feature micro packages with the ability tooperate on supplies ranging from 2.7 V (±1.35 V) to 36 V (±18 V). They offer good offset, drift,and bandwidth with low quiescent current.

Unlike most operational amplifiers, which are specified at only one supply voltage, theOPAx170-Q1 family of operational amplifiers is specified from 2.7 V to 36 V. Input signals beyondthe supply rails do not cause phase reversal. The OPAx170-Q1 family is stable with capacitive loadsup to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the positiverail for normal operation. Note that these devices can operate with full rail-to-rail input 100 mVbeyond the positive rail, but with reduced performance within 2 V of the positive rail. TheOPAx170-Q1 operational amplifiers are specified from –40°C to +125°C.