text.skipToContent text.skipToNavigation

OPA2171AIDCUR

36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages

Packaging

Package | PIN: DCU | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.61
10-24 $1.45
25-99 $1.34
100-249 $1.17
250-499 $1.08
500-749 $0.91
750-999 $0.74
1000+ $0.68

Features

  • Supply Range: 2.7 to 36 V, ±1.35 V to ±18 V
  • Low Noise: 14 nV/√Hz
  • Low Offset Drift: ±0.3 µV/°C (Typical)
  • RFI Filtered Inputs
  • Input Range Includes The Negative Supply
  • Input Range Operates To Positive Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 3 MHz
  • Low Quiescent Current: 475 µA per Amplifier
  • High Common-Mode Rejection: 120 dB (Typical)
  • Low-Input Bias Current: 8 pA
  • Industry-Standard Packages:
    • 8-PinSOIC
    • 8-Pin MSOP
    • 14-PinTSSOP
  • microPackages:
    • Single inSOT-553
    • Dual in VSSOP-8

All trademarks are the property of their respective owners.

Texas Instruments  OPA2171AIDCUR

The OPA171, OPA2171, and OPA4171 (OPAx171) are a family of 36-V, single-supply, low-noiseoperational amplifiers with the ability to operate on supplies ranging from 2.7 V (±1.35 V) to 36 V(±18 V). These devices are available in micro-packages and offer low offset, drift, and bandwidthwith low quiescent current. The single, dual, and quad versions all have identical specificationsfor maximum design flexibility.

Unlike most operational amplifiers, which are specified at only one supply voltage, theOPAx171 family is specified from 2.7 to 36 V. Input signals beyond the supply rails do not causephase reversal. The OPAx171 family is stable with capacitive loads up to 300 pF. The input canoperate 100 mV below the negative rail and within 2 V of the top rail during normal operation.These devices can operate with full rail-to-rail input 100 mV beyond the top rail, but with reducedperformance within 2 V of the top rail.

The OPAx171 series of operational amplifiers are specified from –40°C to +125°C.