text.skipToContent text.skipToNavigation

OPA2211AIDDA

1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier

Packaging

Package | PIN: DDA | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $10.16
10-24 $9.45
25-99 $9.12
100-249 $7.96
250-499 $7.58
500-749 $6.97
750-999 $6.26
1000+ $6.24

Features

  • Low Voltage Noise: 1.1 nV/√Hz at 1 kHz
  • Input Voltage Noise: 80 nVPP (0.1 to 10 Hz)
  • THD + N: –136 dB (G = 1, ƒ = 1 kHz)
  • Offset Voltage: 125 µV (Maximum)
  • Offset Voltage Drift: 0.35 µV/°C (Typical)
  • Low Supply Current: 3.6 mA/Ch (Typical)
  • Unity-Gain Stable
  • Gain Bandwidth Product:
    • 80 MHz (G = 100)
    • 45 MHz (G = 1)
  • Slew Rate: 27 V/µs
  • 16-Bit Settling: 700 ns
  • Wide Supply Range:
    • ±2.25 to ±18 V, 4.5 V to 36 V
  • Rail-to-Rail Output
  • Output Current: 30 mA
  • SON-8 (3 mm × 3 mm), VSSOP-8, and SOIC-8

All trademarks are the property of their respective owners.

Texas Instruments  OPA2211AIDDA

The OPAx211 series of precision operational amplifiers achieves very low1.1-nV/√Hz noise density with a supply current of only 3.6 mA. This seriesalso offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high-speed, and wide output swing of theOPAx211 series make these devices an excellent choice as a loop filter amplifier in PLLapplications.

In precision data acquisition applications, the OPAx211 series of operational amplifiersprovides 700-ns settling time to 16-bit accuracy throughout 10-V output swings. This acperformance, combined with only 125 µV of offset and 0.35 µV/°C of drift over temperature, makesthe OPAx211 series suitable for driving high-precision 16-bit analog-to-digital converters (ADCs)or buffering the output of high-resolution digital-to-analog converters (DACs).

The OPAx211 series is specified over a wide dual-power supply range of ±2.25 to ±18 V, orfor single-supply operation from 4.5 to 36 V.

The OPA211 is available in the small SON-8 (3 mm × 3 mm), VSSOP-8, and SOIC-8 packages. Adual version (OPA2211) is available in a SON-8 (3 mm × 3 mm) or an SO-8PowerPAD™ package. This series of operationalamplifiers is specified from TA = –40°C to +125°C.