text.skipToContent text.skipToNavigation

OPA2211MDRGTEP

1.1 nV/√Hz Noise, Low Power, Precision Operational Amplifier

Packaging

Package | PIN: DRG | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $43.13
10-24 $40.32
25-99 $39.05
100-249 $34.71
250-499 $34.45
500-749 $32.41
750-999 $29.09
1000+ $29.00

Features

  • Low Voltage Noise: 1.1 nV/√Hz at 1 kHz
  • Input Voltage Noise: 80 nVPP (0.1 to 10 Hz)
  • THD+N: -136 dB (G = 1, ƒ = 1 kHz)
  • Offset Voltage: 180 µV (Max)
  • Offset Voltage Drift: 0.35 µV/°C (Typ)
  • Low Supply Current: 3.6 mA/Ch (Typ)
  • Unity-Gain Stable
  • Gain Bandwidth Product:
    80 MHz (G = 100)
    45 MHz (G = 1)
  • Slew Rate: 27 V/µs
  • 16-Bit Settling: 700 ns
  • Wide Supply Range:
    ±2.25 V to ±18 V, +4.5 V to +36 V
  • Rail-to-Rail Output
  • Output Current: 30 mA
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (-55°C to 125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

Applications

  • PLL Loop Filter
  • Low-Noise, Low-Power Signal Processing
  • 16-Bit ADC Drivers
  • DAC Output Amplifiers
  • Active Filters
  • Low-Noise Instrumentation Amplifiers
  • Ultrasound Amplifiers
  • Professional Audio Preamplifiers
  • Low-Noise Frequency Synthesizers
  • Infrared Detector Amplifiers
  • Hydrophone Amplifiers
  • Geophone Amplifiers
  • Medical

(1)Additional temperature ranges available - contact factory
All trademarks are the property of their respective owners.

Texas Instruments  OPA2211MDRGTEP

The OPA2211-EP series of precision operational amplifiers achieves very-low 1.1-nV/√Hz noise density with a supply current of only 3.6 mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high speed, and wide output swing of the OPA2211-EP series make these devices an excellent choice as a loop filter amplifier in PLL applications.

In precision data acquisition applications, the OPA2211-EP series of operational amplifiers provides 700-ns settling time to 16-bit accuracy throughout 10-V output swings. This AC performance, combined with only 125 µV of offset and 0.35 µV/°C of drift over temperature, makes the OPA2211-EP ideal for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).

The OPA2211-EP is specified over a wide dual-power supply range of ±2.25 V to ±18 V, or for single-supply operation from 4.5 to 36 V.

The OPA2211-EP is available in a small DFN-8 (3-mm × 3-mm) package. These operational amplifiers are specified from TJ = -55°C to 125°C.