OPA2234MDR

text.skipToContent text.skipToNavigation

OPA2234MDR

Low Power, Precision Single-Supply Operational Amplifiers

Packaging

Package | PIN: D | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $12.68
10-24 $11.79
25-99 $11.38
100-249 $9.94
250-499 $9.46
500-749 $8.70
750-999 $7.81
1000+ $7.79

Features

  • Wide Supply Range:
    • Single Supply: VS = 2.7 V to 36 V
    • Dual Supply: VS = ±1.35 V to ±18 V
  • Specified Performance:
    • 2.7 V, 5 V, and ±15 V
  • Low Quiescent Current: 250 µA/amp
  • Low Input Bias Current: 35 nA Max
  • Low Offset Voltage: 100 µV Typ
  • High CMRR, PSRR, and AOL
  • Dual Versions

All other trademarks are the property of their respective owners

Texas Instruments  OPA2234MDR

The OPA2234 series low-cost op amps are ideal for single-supply, low-voltage, low-power applications. The series provides lower quiescent current than older “1013”-type products and comes in current industry-standard packages and pinouts. The combination of low offset voltage, high common-mode rejection, high power-supply rejection, and a wide supply range provides excellent accuracy and versatility. Dual versions have identical specifications for maximum design flexibility. These general-purpose op amps are ideal for portable and battery-powered applications.

The OPA2234 series op amps operate from either single or dual supplies. In single-supply operation, the input common-mode range extends below ground and the output can swing to within 50mV of ground. Excellent phase margin makes the OPA2234 series ideal for demanding applications, including high load capacitance. Dual design features completely independent circuitry for lowest crosstalk and freedom from interaction.

Single and dual packages are in an SO-8 surface-mount and are specified for –55°C to 125°C operation.