OPA2300AIDGST

text.skipToContent text.skipToNavigation

OPA2300AIDGST

Low-Noise, High-Speed, 16-Bit Accurate CMOS Operational Amplifier

Packaging

Package | PIN: DGS | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.42
10-24 $2.17
25-99 $2.02
100-249 $1.77
250-499 $1.66
500-749 $1.41
750-999 $1.19
1000+ $1.14

Features

  • High Bandwidth: 150MHz
  • 16-Bit Settling in 150ns
  • Low Noise: 3nV/Hz
  • Low Distortion: 0.003%
  • Low Power: 9.5mA (typ) on 5.5V
  • Shutdown to 5µA
  • Unity-Gain Stable
  • Excellent Output Swing:
    (V+) – 100mV to (V–) + 100mV
  • Single Supply: +2.7V to +5.5V
  • Tiny Packages: MSOP and SOT23

Texas Instruments  OPA2300AIDGST

The OPA300 and OPA301 series high-speed, voltage-feedback, CMOS operational amplifiers are designed for 16-bit resolution systems. The OPA300/OPA301 series are unity-gain stable and feature excellent settling and harmonic distortion specifications. Low power applications benefit from low quiescent current. The OPA300 and OPA2300 feature a digital shutdown (Enable) function to provide additional power savings during idle periods. Optimized for single-supply operation, the OPA300/OPA301 series offer superior output swing and excellent common-mode range.

The OPA300 and OPA301 series op amps have 150MHz of unity-gain bandwidth, low 3nV/Hz voltage noise, and 0.1% settling within 30ns. Single-supply operation from 2.7V (±1.35V) to 5.5V (±2.75V) and an available shutdown function that reduces supply current to 5µA are useful for portable low-power applications. The OPA300 and OPA301 are available in SO-8 and SOT-23 packages. The OPA2300 is available in MSOP-10, and the OPA2301 is available in SO-8 and MSOP-8. All versions are specified over the industrial temperature range of –40°C to +125°C.