OPA2333AMDREP

text.skipToContent text.skipToNavigation

OPA2333AMDREP

Enhanced Product 1.8 V, Micropower Cmos Operational Amplifiers Zero-Drift Series

Packaging

Package | PIN: D | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $9.64
10-24 $8.67
25-99 $8.10
100-249 $7.26
250-499 $6.78
500-749 $5.90
750-999 $5.10
1000+ $5.00

Features

  • Low Offset Voltage: 23 µV (Max)
  • 0.01-Hz to 10-Hz Noise: 1.1 VPP
  • Quiescent Current: 17 µA
  • Single-Supply Operation
  • Supply Voltage: 1.8 V to 5.5 V
  • Rail-to-Rail Input/Output
  • MicroSize Packages: SC70 and SOT23
  • APPLICATIONS
    • Transducer Applications
    • Temperature Measurements
    • Electronic Scales
    • Medical Instrumentation
    • Battery-Powered Instruments
    • Handheld Test Equipment
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (-55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1)Custom temperature ranges available

Texas Instruments  OPA2333AMDREP

The OPA333A series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage (10 µV max) and near-zero drift over time and temperature. These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 50 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.

The OPA333A family offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

The OPA333A (single version) is available in the SC70-5 and SOT23-5 packages. The OPA2333A (dual version) is offered in the SO-8 package. All versions are specified for operation from -55°C to 125°C.