text.skipToContent text.skipToNavigation

OPA2344UA

Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier™ Ser

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.37
10-24 $2.13
25-99 $1.98
100-249 $1.72
250-499 $1.59
500-749 $1.33
750-999 $1.09
1000+ $1.00

Features

  • RAIL-TO-RAIL INPUT
  • RAIL-TO-RAIL OUTPUT (within 1mV)
  • LOW QUIESCENT CURRENT: 150µA typ
  • MicroSIZE PACKAGES
    • SOT23-5
    • MSOP-8
    • TSSOP-14
  • GAIN-BANDWIDTH
    • OPA344: 1MHz, G ≥ 1
    • OPA345: 3MHz, G ≥ 5
  • SLEW RATE
    • OPA344: 0.8V/µs
    • OPA345: 2V/µs
  • THD + NOISE: 0.006%
  • APPLICATIONS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • PROCESS CONTROL
    • AUDIO PROCESSING
    • COMMUNICATIONS
    • ACTIVE FILTERS
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

Texas Instruments  OPA2344UA

The OPA344 and OPA345 series rail-to-rail CMOS operational amplifiers are designed for precision, low-power, miniature applications. The OPA344 is unity gain stable, while the OPA345 is optimized for gains greater than or equal to five, and has a gain-bandwidth product of 3MHz.

The OPA344 and OPA345 are optimized to operate on a single supply from 2.5V and up to 5.5V with an input common-mode voltage range that extends 300mV beyond the supplies. Quiescent current is only 250µA (max).

Rail-to-rail input and output make them ideal for driving sampling analog-to-digital converters. They are also well suited for general purpose and audio applications and providing I/V conversion at the output of D/A converters. Single, dual and quad versions have identical specs for design flexibility.

A variety of packages are available. All are specified for operation from –40°C to 85°C. A SPICE macromodel for design analysis is available for download from www.ti.com.