OPA2356AIDR

text.skipToContent text.skipToNavigation

OPA2356AIDR

2.5V, 200MHz GBW, CMOS Dual Op Amp

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.44
10-24 $2.20
25-99 $2.04
100-249 $1.79
250-499 $1.68
500-749 $1.43
750-999 $1.20
1000+ $1.15

Features

  • UNITY-GAIN BANDWIDTH: 450MHz
  • WIDE BANDWIDTH: 200MHz GBW
  • HIGH SLEW RATE: 360V/us
  • LOW NOISE: 5.8nV/H z
  • EXCELLENT VIDEO PERFORMANCE:
      DIFF GAIN: 0.02%, DIFF PHASE: 0.05°
      0.1dB GAIN FLATNESS: 75MHz
  • INPUT RANGE INCLUDES GROUND
  • RAIL-TO-RAIL OUTPUT (within 100mV)
  • LOW INPUT BIAS CURRENT: 3pA
  • THERMAL SHUTDOWN
  • SINGLE-SUPPLY OPERATING RANGE: 2.5V to 5.5V
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • VIDEO PROCESSING
    • ULTRASOUND
    • OPTICAL NETWORKING, TUNABLE LASERS
    • PHOTODIODE TRANSIMPEDANCE AMPS
    • ACTIVE FILTERS
    • HIGH-SPEED INTEGRATORS
    • ANALOG-TO-DIGITAL (A/D)CONVERTER INPUT BUFFERS
    • DIGITAL-TO-ANALOG (D/A)CONVERTER OUTPUT AMPLIFIERS
    • BARCODE SCANNERS
    • COMMUNICATIONS

Texas Instruments  OPA2356AIDR

The OPAx356 series high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. The OPAx356 is unity gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3mA per channel.

OPAx356 is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range for the OPAx356 extends 100mV below ground and up to 1.5V from V+. The output swing is within 100mV of the rails, supporting wide dynamic range.

The OPAx356 series is available in single (SOT23-5 and SO-8), and dual (MSOP-8 and SO-8) versions. Multichannel versions feature completely independent circuitry for lowest crosstalk and freedom from interaction. All are specified over the extended –40°C to +125°C range.