OPA2379AID

text.skipToContent text.skipToNavigation

OPA2379AID

Dual 1.8V, 2.9uA, RR I/O Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.83
10-24 $1.64
25-99 $1.52
100-249 $1.32
250-499 $1.22
500-749 $1.03
750-999 $0.84
1000+ $0.77

Features

  • LOW NOISE: 2.8µVPP (0.1Hz - 10Hz)
  • microPower: 5.5µA (max)
  • LOW OFFSET VOLTAGE: 1.5mV (max)
  • DC PRECISION:
    • CMRR: 100dB
    • PSRR: 2µV/V
    • AOL: 120dB
  • WIDE SUPPLY VOLTAGE RANGE: 1.8V to 5.5V
  • microSize PACKAGES:
    • SC70-5, SOT23-5, SOT23-8, SO-8, TSSOP-14
  • APPLICATIONS
    • BATTERY-POWERED INSTRUMENTS
    • PORTABLE DEVICES
    • MEDICAL INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

Texas Instruments  OPA2379AID

The OPA379 family of micropower, low-voltage operational amplifiers is designed for battery-powered applications. These amplifiers operate on a supply voltage as low as 1.8V (±0.9V). High-performance, single-supply operation with rail-to-rail capability (10µV max) makes the OPA379 family usefuel for a wide range of applications.

In addition to microSize packages, the OPA379 family of op amps features impressive bandwidth (90kHz), low bias current (5pA), and low noise (80nV/√Hz) relative to the very low quiescent current (5.5µA max).

The OPA379 (single) is available in SC70-5, SOT23-5, and SO-8 packages. The OPA2379 (dual)comes in SOT23-8 and SO-8 packages. The OPA4379 (quad) is offered in a TSSOP-14 package. All version are specified from -40°C to +125°C.